INA Drawn Cup Roller Clutch, with Antifriction Bearing (0016002140962)

INA Drawn Cup Roller Clutch, with Antifriction Bearing 0016002140962

Product Details:

Manufacturer part number: 0016002140962

Brand: LUDWIG MEISTER

Price: 24.80

Delivery time: 5 Days


Technical Data:

I.D. d: 18 mm

O.D. D: 24 mm

Width B: 26 mm

Basic Load Rating, Dynamic Rating: 8000 N

Basic Load Rating, Static Rating: 10200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0016002140962

Part Number
0016002140962
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Max. overrunning speed (inner ring/shaft) rpm Version Fatigue limit load Pu
(kN)
Max. overrunning speed (outer ring) rpm Spring version Torque TKN
(Nm)

24.80 €

1 5 Days 1824268000102000.0257,500-14.27,500Steel spring24.1

Loading...

  1. 1

Basic information

r (min.)(mm) 0.3 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84836080 Series HFL Type Drawn cup roller clutch
Model series With antifriction bearing Customs tariff — country of origin DE

This page is INA Drawn Cup Roller Clutch, with Antifriction Bearing, part number 0016002140962.
You can find the detail information about specifications and dimensions on part number 0016002140962.

Variation of this product

Part Number
0016001680962
0016001840962
0016001920962
0016002220962
0016002300962
0016002490962
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Max. overrunning speed (inner ring/shaft) rpm Version Fatigue limit load Pu
(kN)
Max. overrunning speed (outer ring) rpm Spring version Torque TKN
(Nm)

21.88 €

1 5 Days 101422395045000.00714,000-0.6311,000Steel spring5.3

22.49 €

1 5 Days 121826630067000.01811,000-0.928,000Steel spring12.2

23.34 €

1 5 Days 142026680078000.029,500-1.088,000Steel spring17.3

25.18 €

1 5 Days 2026268500114000.0277,000-15.96,500Steel spring28.5

30.38 €

1 5 Days 25323010600140000.0445,500-195,500Steel spring66

36.12 €

1 5 Days 30373011600169000.0514,500-22.94,500Steel spring90

Tech Support