PARKER Adjustable Standpipe Elbow EVW-M (EVW10LM71)

PARKER Adjustable Standpipe Elbow EVW-M EVW10LM71

Product Details:

Manufacturer part number: EVW10LM71

Brand: PARKER HANNIFIN

Price: 134.43

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 10

S2: 19 mm

D4: 7

L5: 26

PN bar: 315


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EVW10LM71

Part Number
EVW10LM71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Surface Model series T L6 Customs tariff item number S3 Engineering material D5

134.43 €

1 5 Days 10197263150.103-12141540228Stainless steelLM 14×1.5307307229019Stainless steel19

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete, with nut and ring Order code EVW-M
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Adjustable Standpipe Elbow EVW-M, part number EVW10LM71.
You can find the detail information about specifications and dimensions on part number EVW10LM71.

Variation of this product

Part Number
EVW06SM71
EVW08LMS
EVW08SMS
EVW10LMS
EVW10SM71
EVW10SMS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Surface Model series T L6 Customs tariff item number S3 Engineering material D5

-

1 5 Days 6174284000.095-12121640234Stainless steelSM 12×1.5317307229017Stainless steel17

104.60 €

1 5 Days 817625-0.065-12121437.5216BrassLM 12×1.5297412200017Brass17

224.46 €

1 5 Days 819530-0.084-12141742.5245BrassSM 14×1.5327412200019Brass19

108.25 €

1 5 Days 1019726-0.084-12141540228BrassLM 14×1.5307412200019Brass19

287.08 €

1 5 Days 10227314000-121717.546257Stainless steelSM 16×1.5347307229022Stainless steel21

-

1 Quote 1022731-0.123-121717.546257BrassSM 16×1.5347412200022Brass21

Tech Support