Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KMK 4
Part Number
|
---|
KMK 4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Customs tariff — weight (kg) | Groove depth t (mm) | Width T (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Static axial load (kN) | Groove width a (mm) | Tightening torque (Nm) | Width B (mm) | External diameter D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.73 € | 1 | 12 Days | M20x1 | 0.03 | 2 | 4 | 28 | M5 | 24 | 4 | 4 | 9 | 32 |
Loading...
Design | Shaft nut | Including installation screws yes/no | Yes | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 73181660 | No. of grooves | 4 |
Model series | KMK.. | Low design yes/no | No | Customs tariff — country of origin | DE |
Engineering material | Steel | Threaded bore yes/no | Yes |
This page is SKF Shaft Nuts with Cross Clamp KMK, part number KMK 4.
You can find the detail information about specifications and dimensions on part number KMK 4.
Configure
Basic Attributes
Type
Thread Nominal M
Customs tariff — weight(kg)
Groove depth t(mm)
Width T(mm)
Shoulder dimension d1(mm)
Threaded pin width across flats
Static axial load(kN)
Groove width a(mm)
Tightening torque(Nm)
Width B(mm)
External diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KMK 12 |
KMK 13 |
KMK 14 |
KMK 5 |
KMK 6 |
KMK 7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Customs tariff — weight (kg) | Groove depth t (mm) | Width T (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Static axial load (kN) | Groove width a (mm) | Tightening torque (Nm) | Width B (mm) | External diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.05 € | 1 | 5 Days | M60x2 | 0.236 | 3 | 12 | 74 | M8 | 95 | 7 | 18 | 13 | 80 | ||
157.15 € | 1 | 5 Days | M65x2 | 0.27 | 3 | 14 | 79 | M8 | 108 | 7 | 18 | 14 | 85 | ||
166.35 € | 1 | 5 Days | M70x2 | 0.295 | 3.5 | 14 | 85 | M8 | 118 | 8 | 18 | 14 | 92 | ||
75.35 € | 1 | 5 Days | M25x1.5 | 0.037 | 2 | 10 | 34 | M5 | 31.5 | 5 | 4 | 9 | 38 | ||
79.18 € | 1 | 5 Days | M30x1.5 | 0.051 | 2 | 10 | 41 | M5 | 36.5 | 5 | 4 | 9 | 45 | ||
85.03 € | 1 | 5 Days | M35x1,5 | 0.07 | 2 | 10 | 48 | M5 | 50 | 5 | 4 | 9 | 52 |