Manufacturer part number: 0012236236063
Brand: INA
Price: 45.65 €
Delivery time: 5 Days
Dynamic base loads: 48.5 kN
Static base loads: 125 kN
Fatigue limit load Pu: 17.2 kN
Width B: 35 mm
Ref. speed rpm: 4,450
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0012236236063
Part Number
|
---|
0012236236063 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dynamic base loads (kN) | Static base loads (kN) | Fatigue limit load Pu (kN) | Width B (mm) | Ref. speed rpm | Internal diameter d (mm) | External diameter D (mm) | Limiting speed in rpm | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.65 € | 1 | 5 Days | 48.5 | 125 | 17.2 | 35 | 4,450 | 68 | 74 | 6,900 | 0.123 | K68X74X35-ZW |
Loading...
Design | Needle roller and cage assembly | Bore shape | Cylindrical | Customs tariff — item number | 84829900 |
---|---|---|---|---|---|
Number of rows | 2 | Model series | K.. | Cage material | Sheet steel |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |
This page is INA Double-Row Needle Roller Cage Assemblies, part number 0012236236063.
You can find the detail information about specifications and dimensions on part number 0012236236063.
Configure
Basic Attributes
Type
Dynamic base loads(kN)
Static base loads(kN)
Fatigue limit load Pu(kN)
Width B(mm)
Ref. speed rpm
Internal diameter d(mm)
External diameter D(mm)
Limiting speed in rpm
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0001386656063 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dynamic base loads (kN) | Static base loads (kN) | Fatigue limit load Pu (kN) | Width B (mm) | Ref. speed rpm | Internal diameter d (mm) | External diameter D (mm) | Limiting speed in rpm | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.46 € | 1 | 5 Days | 15.7 | 28.5 | 3.55 | 22 | 10,400 | 26 | 30 | 17,500 | 0.02 | K26X30X22-ZW |