Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KMT 5
Part Number
|
---|
KMT 5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shoulder dimension d3 (mm) | Customs tariff — weight (kg) | Groove depth t (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Static axial load (kN) | Groove width a (mm) | Shoulder dimension d4 (mm) | Tightening torque (Nm) | External diameter M (mm) | Width B (mm) | Suitable wrench | External diameter D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.11 € | 1 | 5 Days | M25x1.5 | 39 | 0.131 | 2 | 36 | M6 | 130 | 5 | 26 | 8 | 41 | 20 | HN5 | 44 |
Loading...
Design | Shaft nut | Including installation screws yes/no | Yes | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 73181660 | No. of grooves | 4 |
Model series | KMT.. | Low design yes/no | No | Customs tariff — country of origin | DE |
Engineering material | Steel | Threaded bore yes/no | Yes |
This page is SKF Precision Shaft Nuts with Retaining Pins KMT, part number KMT 5.
You can find the detail information about specifications and dimensions on part number KMT 5.
Configure
Basic Attributes
Type
Thread Nominal M
Shoulder dimension d3(mm)
Customs tariff — weight(kg)
Groove depth t(mm)
Shoulder dimension d1(mm)
Threaded pin width across flats
Static axial load(kN)
Groove width a(mm)
Shoulder dimension d4(mm)
Tightening torque(Nm)
External diameter M(mm)
Width B(mm)
Suitable wrench
External diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KMT 11 |
KMT 12 |
KMT 13 |
KMT 6 |
KMT 7 |
KMT 8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shoulder dimension d3 (mm) | Customs tariff — weight (kg) | Groove depth t (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Static axial load (kN) | Groove width a (mm) | Shoulder dimension d4 (mm) | Tightening torque (Nm) | External diameter M (mm) | Width B (mm) | Suitable wrench | External diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.05 € | 1 | 5 Days | M55x2 | 78 | 0.523 | 3 | 74 | M8 | 340 | 7 | 58 | 18 | 80 | 25 | HN12/13 | 85 | ||
93.66 € | 1 | 5 Days | M60x2 | 82 | 0.585 | 3.5 | 78 | M8 | 380 | 8 | 62 | 18 | 85 | 26 | HN13 | 90 | ||
102.85 € | 1 | 5 Days | M65x2 | 87 | 0.686 | 3.5 | 83 | M8 | 460 | 8 | 68 | 18 | 90 | 28 | HN14 | 95 | ||
54.42 € | 1 | 6 Days | M30x1.5 | 44 | 0.153 | 2 | 41 | M6 | 160 | 5 | 32 | 8 | 46 | 20 | HN6 | 49 | ||
57.05 € | 1 | 5 Days | M35x1,5 | 49 | 0.185 | 2 | 46 | M6 | 190 | 5 | 38 | 8 | 50 | 22 | HN7 | 54 | ||
60.34 € | 1 | 5 Days | M40x1.5 | 59 | 0.279 | 2.5 | 54 | M8 | 210 | 6 | 42 | 18 | 60 | 22 | HN8/9 | 65 |