SKF Precision Shaft Nuts with Retaining Pins KMT (Part Numbers)

SKF Precision Shaft Nuts with Retaining Pins KMT
[Specifications]
・External diameter D(mm): 24-100
・Width B(mm): 14-32

Precision lock nuts with locking pins.

[Features]
・Can be adjusted to compensate for slight angular deviations
・Reusable
・Simple to install and remove
・For shaft threads without keyways
・Designed for frequent installation and removal
・High axial load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KMT 8

Part Number
KMT 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shoulder dimension d3
(mm)
Customs tariff — weight
(kg)
Groove depth t
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Static axial load
(kN)
Groove width a
(mm)
Shoulder dimension d4
(mm)
Tightening torque
(Nm)
External diameter M
(mm)
Width B
(mm)
Suitable wrench External diameter D
(mm)

60.34 €

1 5 Days M40x1.5590.2792.554M8210642186022HN8/965

Loading...

  1. 1

Basic information

Design Shaft nut Including installation screws yes/no Yes Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 73181660 No. of grooves 4
Model series KMT.. Low design yes/no No Customs tariff — country of origin DE
Engineering material Steel Threaded bore yes/no Yes

This page is SKF Precision Shaft Nuts with Retaining Pins KMT, part number KMT 8.
You can find the detail information about specifications and dimensions on part number KMT 8.

Variation of this product

Part Number
KMT 1
KMT 10
KMT 11
KMT 12
KMT 13
KMT 9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shoulder dimension d3
(mm)
Customs tariff — weight
(kg)
Groove depth t
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Static axial load
(kN)
Groove width a
(mm)
Shoulder dimension d4
(mm)
Tightening torque
(Nm)
External diameter M
(mm)
Width B
(mm)
Suitable wrench External diameter D
(mm)

67.65 €

1 5 Days M12x1250.05223M5404134.52714HN330

77.32 €

1 5 Days M50x1,5680.383364M8300752187025HN10/1175

89.05 €

1 5 Days M55x2780.523374M8340758188025HN12/1385

93.66 €

1 5 Days M60x2820.5853.578M8380862188526HN1390

102.85 €

1 5 Days M65x2870.6863.583M8460868189028HN1495

63.62 €

1 5 Days M45x1,5640.3462.560M8240648186522HN9/1070

Tech Support