Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000200790000
Part Number
|
---|
0000200790000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | r (min.) (mm) | Front chamfer (yes / no) | Width B (mm) | Maximum track tolerance F (µm) | Internal diameter d (mm) | External diameter D (mm) | Minimum track tolerance F (µm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.26 € | 1 | 5 Days | 0.3 | Yes | 10 | -7 | 6 | 10 | -23 | 0.004 | IR6X10X10-IS1-XL |
Loading...
Design | Inner ring | Machining allowance (yes / no) | No | Bore shape | Cylindrical |
---|---|---|---|---|---|
Customs tariff — item number | 84829900 | Can be relubricated (yes / no) | Yes | Model series | IR.. |
Swirl-free surface (yes / no) | No | Bearing clearance identifier | CN | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |
This page is INA Inner Rings with Lubrication Bore, part number 0000200790000.
You can find the detail information about specifications and dimensions on part number 0000200790000.
Configure
Basic Attributes
Type
r (min.)(mm)
Front chamfer (yes / no)
Width B(mm)
Maximum track tolerance F(µm)
Internal diameter d(mm)
External diameter D(mm)
Minimum track tolerance F(µm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0000200360000 |
0000200520000 |
0000200870000 |
0000202140000 |
0000202490000 |
0000206480000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | r (min.) (mm) | Front chamfer (yes / no) | Width B (mm) | Maximum track tolerance F (µm) | Internal diameter d (mm) | External diameter D (mm) | Minimum track tolerance F (µm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.06 € | 1 | 5 Days | 0.3 | Yes | 12 | -4 | 10 | 14 | -18 | 0.007 | IR10X14X12-IS1-XL | |||
6.71 € | 1 | 5 Days | 0.3 | Yes | 12 | 0 | 15 | 20 | -12 | 0.012 | IR15X20X12-IS1-XL | |||
- | - | 1 | 5 Days | 0.3 | No | 12 | -7 | 6 | 10 | -23 | 0.005 | - | ||
5.75 € | 1 | 5 Days | 0.3 | Yes | 10 | -4 | 8 | 12 | -18 | 0.004 | IR8X12X10-IS1-XL | |||
- | 5.94 € | 1 | Quote | 0.3 | No | 12 | -4 | 8 | 12 | -18 | 0.006 | - | ||
- | 6.54 € | 1 | Quote | 0.3 | No | 14 | -4 | 12 | 16 | -18 | 0.009 | - |