PARKER Seamless EO Stainless Steel Tubes

PARKER Seamless EO Stainless Steel Tubes
[Specifications]
・Internal diameter(mm): 2-38
・External diameter(mm): 4-42

Seamless EO stainless steel tubes, Material-no: 1.4571, Tolerances DIN EN 10305-1

(i)Remark

  • If you want to order an "X" meter long pipe, please enter "X" as the quantity. For example: For a 10 meter long pipe, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R04X171
R06X1.571
R06X171
R08X1.571
R08X171
R10X1.571
R10X171
R10X271
R12X1.571
R12X171
R12X271
R14X1.571
R14X2.571
R14X271
R15X1.571
R15X171
R15X271
R16X1.571
R16X2.571
R16X271
R16X371
R18X1.571
R18X271
R20X2.571
R20X271
R20X371
R22X1.571
R22X271
R25X2.571
R25X371
R28X1.571
R28X271
R30X2.571
R30X371
R30X471
R35X271
R35X371
R38X471
R42X271
R42X371
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calculation pressure DIN 2413 I bar Calculation pressure DIN 2413 III bar Customs tariff weight
(kg)
Wall thickness
(mm)
Internal diameter
(mm)
External diameter
(mm)
Burst pressure bar

48.03 €

1 5 Days 735None0.075124None

46.28 €

1 5 Days 735None0.1691.5362900

38.88 €

1 5 Days 490None0.1251461850

58.06 €

1 5 Days 551None0.2441.5582050

46.72 €

1 10 Days 38800.1751681300

63.03 €

1 5 Days 441None0.3191.57101750

50.28 €

1 5 Days 294None0.2251810950

74.18 €

1 5 Days 588None0.40126102400

64.55 €

1 5 Days 388None0.3941.59121400

51.86 €

6 5 Days 245None0.27511012850

78.57 €

1 5 Days 490None0.50128121900

93.22 €

1 5 Days 315None0.4691.511141200

-

1 5 Days 525None0.722.59142100

99.58 €

1 5 Days 420None0.601210141550

79.02 €

1 5 Days 294None0.5071.512151100

74.12 €

1 5 Days 196None0.35111315675

90.75 €

1 5 Days 392None0.651211151400

84.89 €

1 5 Days 276None0.5541.51316950

122.11 €

1 5 Days 459None0.8452.511161850

96.05 €

1 5 Days 368None0.701212161300

161.60 €

1 5 Days 551None0.977310162400

88.23 €

1 5 Days 245None0.621.51518800

102.45 €

1 5 Days 327None0.801214181150

127.32 €

1 5 Days 368None1.0962.515201400

115.35 €

1 5 Days 294None0.901216201050

155.94 €

1 5 Days 441None1.277314201800

112.89 €

1 5 Days 200None0.771.51922650

127.62 €

1 5 Days 267None1.00221822900

170.02 €

1 5 Days 294None1.4092.520251050

188.28 €

1 5 Days 353None1.653319251275

139.92 €

1 5 Days 158None0.9951.52528550

159.72 €

1 5 Days 210None1.30222428700

191.65 €

1 5 Days 245None1.7222.52530850

220.92 €

1 5 Days 294None2.028324301150

272.88 €

1 5 Days 392None2.604422301500

201.40 €

1 5 Days 168None1.65323135550

228.43 €

1 5 Days -None2.432935-

373.80 €

1 5 Days 309None3.405430381150

255.02 €

1 5 Days 140None2.00323842475

326.48 €

1 5 Days 210None2.9333642750

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Surface 71 Customs tariff item number 73044100
Engineering material 1.4571 Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support