Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008564950000 |
0008565170000 |
0008565330000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | Unit height W (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.71 € | 1 | 5 Days | 20 | 12800 | 6600 | 31 | SFT04 | 33 | 0.39 | 90 | GG.SFT04 | 18 | 30 | 112 | 10 | GRAE20-NPP-B | 10.5 | 34 | 52 | PSFT20-XL | |||
37.18 € | 1 | 5 Days | 25 | 14000 | 7800 | 31 | SFT05 | 37.5 | 0.49 | 99 | GG.SFT05 | 20 | 37.5 | 124 | 11 | GRAE25-NPP-B | 12.5 | 36 | 63 | PSFT25-XL | |||
44.58 € | 1 | 5 Days | 30 | 19500 | 11300 | 35.8 | SFT06 | 44 | 0.72 | 117 | GG.SFT06 | 22 | 40 | 142 | 12 | GRAE30-NPP-B | 13 | 39.7 | 65 | PSFT30-XL |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | combined |
Model series | PSFT.. | Width/diameter of fixing hole N(mm) | 11.5 | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Bearing code
A2(mm)
U(mm)
Unit height W(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes