INA Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Type CJ (0096468500000)

INA Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Type CJ 0096468500000

Product Details:

Manufacturer part number: 0096468500000

Brand: INA

Price: 24.48

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 50 mm

Customs tariff weight: 1.65 kg

Center hole distance J: 111 mm

Unit width A: 39 mm

Unit length L: 143 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0096468500000

Part Number
0096468500000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
A2
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)

24.48 €

1 5 Days 501.6511139143132812518

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84833032
Number of fixing holes 4 Customs tariff weight unit kg Unit material Gray cast iron
Model square Model series GG.CJ.. Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Type CJ, part number 0096468500000.
You can find the detail information about specifications and dimensions on part number 0096468500000.

Variation of this product

Part Number
0090546260000
0096467950000
0096468170000
0096468250000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
A2
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)

15.35 €

1 5 Days 300.788331.510714.319.28011

0.02 €

1 5 Days 250.54770299511197411.5

16.93 €

1 5 Days 350.929230.511812.52110014

18.25 €

1 5 Days 401.33101.534.5130132411014

Tech Support