Manufacturer part number: 0096451440000
Brand: INA
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Bore Dia. d: 30 mm
Basic Load Rating, Dynamic Rating: 19500 N
Basic Load Rating, Static Rating: 11300 N
B1: 48.5 mm
Housing: SHE06
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0096451440000
Part Number
|
---|
0096451440000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 30 | 19500 | 11300 | 48.5 | SHE06 | - | 1.01 | 82 | 429 | GE30-KRR-B | 30.2 | 19.5 | 40 | 98 | 82 | GG.SHE06-E-N | KASK06 | - |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | cylindrical |
Model series | RSHE.. | Thread | M6 | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Pillow Block Unit with Short Base, Gray Cast Iron, Eccentric Locking Collar, R Seal, part number 0096451440000.
You can find the detail information about specifications and dimensions on part number 0096451440000.
Configure
Basic Attributes
d3 max.(mm)
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
Unit length L(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Protection cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008314330000 |
0096451280000 |
0096451600000 |
0096451870000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 45 | 32500 | 20400 | 56.5 | SHE09 | 63 | 2.12 | 107 | 54 | GE45-KRR-B | 34.9 | 32.5 | 48 | 120 | 107 | GG.SHE09 | - | RSHE45-XL | |||
- | 1 | 5 Days | 25 | 14000 | 7800 | 44.5 | SHE05 | - | 0.6 | 70 | 365 | GE25-KRR-B | 27 | 14 | 36 | 70 | 70 | GG.SHE05-E-N | KASK05 | RSHE25-XL-N | |||
- | - | 1 | 5 Days | 35 | 25500 | 15300 | 51.3 | SHE07 | 51 | 1.34 | 93 | 476 | GE35-KRR-B | 32.5 | 25.5 | 45 | 103 | 93 | GG.SHE07-E-N | KASK07 | - | ||
- | - | 1 | 5 Days | 40 | 32500 | 19800 | 56.5 | SHE08 | - | 1.65 | 99 | 492 | GE40-KRR-B | 35.1 | 32.5 | 48 | 116 | 99 | GG.SHE08-E-N | KASK08 | - |