INA Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type CFT (0090584600000)

INA Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type CFT 0090584600000

Product Details:

Manufacturer part number: 0090584600000

Brand: INA

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Bearing Unit, Type: Round Flange Type

Shaft Bore Dia. d: 30 mm

Unit Body Material: Cast Iron

Number of fixing holes: 2

Customs tariff weight: 0.52 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0090584600000

Part Number
0090584600000
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Number of fixing holes Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Unit material Model Model series A2
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Lubrication hole Q Relubrication possible yes/no
1 5 Days Round Flange Type30Cast Iron20.52142116.5298011.5Gray cast ironovalGG.CJT..208011.5M6yes

Loading...

  1. 1

Basic information

Customs tariff goods number 84833032 Customs tariff weight unit kg Customs tariff weight per 1
Customs tariff country of origin DE

This page is INA Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type CFT, part number 0090584600000.
You can find the detail information about specifications and dimensions on part number 0090584600000.

Variation of this product

Part Number
0096446440000
0096450200000
0096456400000
0096456590000
0096456910000
0865769170000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Number of fixing holes Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Unit material Model Model series A2
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Lubrication hole Q Relubrication possible yes/no

-

1 5 Days Round Flange Type20Cast Iron20.29311290286110Gray cast ironovalGG.CJT..196111.5M6yes

-

1 5 Days Round Flange Type25Cast Iron20.3671249926.57011Gray cast ironovalGG.CJT..197011.5M6yes

-

1 5 Days Round Flange Type40Cast Iron20.872172143.534.510514Gray cast ironovalGG.CJT..2410514M6yes

24.48 €

1 5 Days Round Flange Type50Cast Iron21.171901573911618Gray cast ironovalGG.CJT..2811618M6yes

38.18 €

1 5 Days Round Flange Type60Cast Iron22.0192382024613818Gray cast ironovalGG.CJT..3413818M6yes

-

1 5 Days Round Flange Type35Cast Iron20.615513030.59212.5Gray cast ironovalGG.CJT..219214M6yes

Tech Support