INA Three-Bolt Square Flange Unit, Gray Cast Iron, Triangular, Type CFTR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008245930000

Part Number
0008245930000
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Shaft Bore Dia. d(mm) 30 Unit Body Material Cast Iron
Customs tariff goods number 84833032 Number of fixing holes 3 Customs tariff weight(kg) 0.68
Customs tariff weight unit kg H2(mm) 117 Unit width A(mm) 24
Pitch circle J(mm) 116 A1(mm) 12 Base height to shaft center H1/L1(mm) 44
Unit material Gray cast iron Model triangular Model series GG.CFTR..
A2(mm) 13.3 Width/diameter of fixing hole N(mm) 11.5 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Three-Bolt Square Flange Unit, Gray Cast Iron, Triangular, Type CFTR, part number 0008245930000.
You can find the detail information about specifications and dimensions on part number 0008245930000.

Tech Support