Manufacturer part number: 0008242750000
Brand: INA
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Bore Dia. d: 35 mm
Customs tariff weight: 0.529 kg
Unit height H: 126 mm
Center hole distance J: 100 mm
Unit length L: 94 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008242750000
Part Number
|
---|
0008242750000 |
Part Number | Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit length L (mm) | A1 (mm) | A2 (mm) | Width/diameter of fixing hole N (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 35 | 0.529 | 126 | 100 | 94 | 22 | 12.4 | 11.5 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | oval | Model series | GG.GLCTE.. | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type GLCTE, part number 0008242750000.
You can find the detail information about specifications and dimensions on part number 0008242750000.
Part Number |
---|
0008242830000 |
0093247390000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit length L (mm) | A1 (mm) | A2 (mm) | Width/diameter of fixing hole N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 40 | 0.787 | 150 | 119 | 100 | 24 | 13.5 | 14 | ||
- | 1 | 5 Days | 30 | 0.45 | 112.5 | 90.5 | 84 | 20.5 | 11.4 | 11.5 |