Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
463-8-BLU |
463-8-BLU-RL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | Customs tariff weight per | Basic color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.09 € | 1 | 5 Days | 12.7 | 35 | 110 | 20.6 | - | 0.48 | -8 | 12 | 105 | 15,225 | 1 | Blue | ||
95.57 € | 1 | 5 Days | 12.7 | 35 | 110 | 20.6 | - | 0.48 | -8 | 12 | 105 | 15,225 | 1 | Blue |
Loading...
Operating Temperature Range(°C) | null::120 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Outer layer | Black or blue synthetic rubber | Type | 463 | Area of application | High-pressure cleaners |
Fitting series | 46 | Customs tariff item number | 40092100 | Pressure classification | Medium pressure |
Substrate | 2 layers of high-tensile steel braiding | Customs tariff country of origin | IT |
Configure
Basic Attributes
Nominal width(inch)
Type
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Customs tariff weight(kg)
Size
Nominal width(mm)
Min. burst pressure (MPa)
Min. burst pressure (psi)
Customs tariff weight per
Basic color
Filter by standard shipping days
Optional Attributes