PARKER Parkrimp No-Skive Hose 797ST (797ST-16)

PARKER Parkrimp No-Skive Hose 797ST 797ST-16

Product Details:

Manufacturer part number: 797ST-16

Brand: PARKER HANNIFIN

Price: 272.38

Delivery time: 5 Days


Technical Data:

I.D. d: 25.4 mm

Minimum Bending Radius: 165 mm

O.D. D: 35.7 Ø

Size: -16

Nominal width: 25 mm


(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

797ST-16

Part Number
797ST-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Size Nominal width
(mm)

272.38 €

1 5 Days 25.416535.7-1625

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 42 Operating Temperature Range(°C) -40::125 Inner layer Parker synthetic rubber
Customs tariff weight(kg) 0 Customs tariff weight unit kg Norm ISO 18752-DC/ISO 18752-CC 2
Outer layer Synthetic rubber with special polyethylene coating Type 797ST Min. burst pressure (MPa) 168
Area of application GlobalCore Compact Spiral Fitting series 77 Customs tariff item number 40092100
Min. burst pressure (psi) 24,000 Pressure classification High pressure Substrate 4 or 6 spiral layers of high-tensile steel wire
Customs tariff weight per 1,000 Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Hose 797ST, part number 797ST-16.
You can find the detail information about specifications and dimensions on part number 797ST-16.

Variation of this product

Part Number
797ST-10
797ST-12
797ST-20
797ST-24
797ST-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Size Nominal width
(mm)

155.34 €

1 5 Days 15.911523.9-1016

211.09 €

1 5 Days 19.113527.9-1219

510.06 €

1 5 Days 31.822544.9-2031

711.51 €

1 5 Days 38.130552.8-2438

127.17 €

1 5 Days 12.710021.1-812

Tech Support