PARKER ParLock Hose R42ST (R42TC-10)

PARKER ParLock Hose R42ST R42TC-10

Product Details:

Manufacturer part number: R42TC-10

Brand: PARKER HANNIFIN

Price: 139.80

Delivery time: 5 Days


Technical Data:

I.D. d: 15.9 mm

Minimum Bending Radius: 225 mm

O.D. D: 28.5 Ø

Nominal width: - inch

Customs tariff weight: 1.118 kg


(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R42TC-10

Part Number
R42TC-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Fitting series

139.80 €

1 5 Days 15.922528.5-1.118-1016V4

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 42 Operating Temperature Range(°C) -40::125 Inner layer Synthetic rubber
Customs tariff weight unit kg Norm ISO 3862-R15|SAE 100R15 Outer layer Highly wear-resistant synthetic rubber in accordance with MSHA specifications
Type R42TC Min. burst pressure (MPa) 168 Area of application Highly wear-resistant, MSHA approval
Customs tariff item number 40092100 Min. burst pressure (psi) 24,000 Pressure classification High pressure
Substrate 4 or 6 spiral layers of high-tensile steel wire Customs tariff weight per 1,000 Customs tariff country of origin IT

This page is PARKER ParLock Hose R42ST, part number R42TC-10.
You can find the detail information about specifications and dimensions on part number R42TC-10.

Variation of this product

Part Number
R42TC-12
R42TC-16
R42TC-20
R42TC-24
R42TC-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Fitting series

191.62 €

1 5 Days 19.128032-1.551-1219V4

247.25 €

1 5 Days 25.430039-2.3-1625V4

439.46 €

1 5 Days 31.840050.75-3.8-2031V6

593.42 €

1 5 Days 38.1500571.54.8-24-V6

859.58 €

1 5 Days 50.870071.5-7-3251V6

Tech Support