Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008248520000 |
0008248600000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 30 | 0.571 | 142 | 116.5 | 26 | 83 | 12 | 83 | 11.5 | 80 | ||
- | 1 | 5 Days | 35 | 0.723 | 155 | 130 | 26.5 | 94 | 12.5 | 94 | 14 | 90 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | oval | Model series | GG.CJTZ.. | A2(mm) | 17 |
Lubrication hole Q | M6 | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure