Manufacturer part number: 0008250500000
Brand: INA
Price: 33.74 €
Delivery time: 5 Days
Shaft Bore Dia. d: 50 mm
Customs tariff weight: 1.09 kg
Unit length L: 145 mm
Base height to shaft center H1/L1: 90 mm
A2: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008250500000
Part Number
|
---|
0008250500000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | A2 (mm) | Unit height M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
33.74 € | 1 | 5 Days | 50 | 1.09 | 145 | 90 | 40 | 110 |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | T(mm) | 40 |
---|---|---|---|---|---|
Customs tariff goods number | 84833032 | Number of fixing holes | 1 | Thread K1 | M24 |
Customs tariff weight unit | kg | Unit material | Gray cast iron | Model | Mounting with blind hole |
Model series | GG.HE.. | Lubrication hole Q | M6 | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | SK |
This page is INA Take-Up Unit, Gray Cast Iron with Blind Hole Fastening, part number 0008250500000.
You can find the detail information about specifications and dimensions on part number 0008250500000.
Part Number |
---|
0008250260000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | A2 (mm) | Unit height M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
23.40 € | 1 | 5 Days | 35 | 0.801 | 122 | 76 | 32 | 90 |