Manufacturer part number: H29ST-24
Brand: PARKER HANNIFIN
Price: 435.20 €
Delivery time: 5 Days
I.D. d: 38.1 mm
Max. Operating Pressure: 31 MPa
Minimum Bending Radius: 560 mm
O.D. D: 53.5 Ø
Customs tariff weight: 3.4 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H29ST-24
Part Number
|
---|
H29ST-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
435.20 € | 1 | 5 Days | 38.1 | 31 | 560 | 53.5 | 3.4 | -24 | 38 | 124 | 18,000 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 856-4SH/ISO 3862-4SH | Outer layer | Synthetic rubber with special polyethylene coating | Type | H29ST |
Area of application | Extremely wear-resistant | Fitting series | V4 | Customs tariff item number | 40092100 |
Pressure classification | High pressure | Substrate | 4 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |
This page is PARKER ParLock Hose H29ST, part number H29ST-24.
You can find the detail information about specifications and dimensions on part number H29ST-24.
Part Number |
---|
H29ST-12 |
H29ST-16 |
H29ST-20 |
H29ST-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.29 € | 1 | 5 Days | 19.1 | 43 | 280 | 32.2 | 1.7 | -12 | 19 | 172 | 25,000 | ||
230.49 € | 1 | 5 Days | 25.4 | 40 | 340 | 38.7 | 2.2 | -16 | 25 | 160 | 23,200 | ||
345.98 € | 1 | 5 Days | 31.8 | 35 | 460 | 45.5 | 2.6 | -20 | 31 | 140 | 20,000 | ||
852.71 € | 1 | 5 Days | 50.8 | 28 | 700 | 68.1 | 2.05 | -32 | 51 | 112 | 16,200 |