Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
681-4
Part Number
|
---|
681-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Operating Temperature Range (°C) | Nominal width (inch) | Customs tariff weight (kg) | Outer layer | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.08 € | 1 | 5 Days | 6.4 | 7.5 | 40 | 13.1 | -40~150 | - | 0.15 | Synthetic rubber in accordance with MSHA specifications | -4 | 6 | 30 | 4,360 |
Loading...
Inner layer | Synthetic rubber | Customs tariff weight unit | kg | Norm | EN 854-2TE |
---|---|---|---|---|---|
Type | 681 | Area of application | Standard | Fitting series | Series 47 Nipples and Series 10064 Collars |
Customs tariff item number | 40093100 | Pressure classification | Low pressure | Substrate | 1 textile braid layer |
Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |
This page is PARKER Parkrimp No-Skive Hose 681, part number 681-4.
You can find the detail information about specifications and dimensions on part number 681-4.
Configure
Basic Attributes
Nominal width(inch)
Type
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Customs tariff weight(kg)
Outer layer
Size
Nominal width(mm)
Min. burst pressure (MPa)
Min. burst pressure (psi)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
681-10 |
681-12 |
681-16 |
681-5 |
681-6 |
681-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Operating Temperature Range (°C) | Nominal width (inch) | Customs tariff weight (kg) | Outer layer | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.40 € | 1 | 5 Days | 15.9 | 5 | 90 | 23.4 | -40~100 | - | 0.35 | Synthetic rubber | -10 | 16 | 20 | 2,900 | ||
88.22 € | 1 | 5 Days | 19.1 | 4.5 | 110 | 26.5 | -40~100 | - | 0.39 | Synthetic rubber | -12 | 19 | 18 | 2,600 | ||
126.00 € | 1 | 5 Days | 25.4 | 4 | 150 | 33.4 | -40~100 | - | 0.59 | Synthetic rubber | -16 | 25 | 16 | 2,320 | ||
51.85 € | 1 | 5 Days | 7.9 | 6.8 | 50 | 14.6 | -40~100 | - | 0.16 | Synthetic rubber | -5 | 8 | 27 | 3,920 | ||
55.46 € | 1 | 5 Days | 9.5 | 6.3 | 60 | 16.2 | -40~100 | 3/8 | 0.19 | Synthetic rubber | -6 | - | 25 | 3,640 | ||
62.95 € | 1 | 5 Days | 12.7 | 5.8 | 70 | 19.9 | -40~100 | - | 0.24 | Synthetic rubber | -8 | 12 | 23 | 3,360 |