Manufacturer part number: 0008250770000
Brand: INA
Price: 21.62 €
Delivery time: 5 Days
Shaft Bore Dia. d: 30 mm
T: 56 mm
H1: 89 mm
Customs tariff weight: 0.86 kg
L3: 57 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008250770000
Part Number
|
---|
0008250770000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | T (mm) | H1 (mm) | Customs tariff weight (kg) | L3 (mm) | Unit height H (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | N2 (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | A2 (mm) | Width/diameter of fixing hole N (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.62 € | 1 | 5 Days | 30 | 56 | 89 | 0.86 | 57 | 102 | 37 | 18 | 114.5 | 36.5 | 12 | 70 | 25 | 22 |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 1 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | Fixed using through hole | Model series | GG.TUE.. | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Take-Up Unit, Gray Cast Iron with Through-Hole Fastening, part number 0008250770000.
You can find the detail information about specifications and dimensions on part number 0008250770000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
T(mm)
H1(mm)
Customs tariff weight(kg)
L3(mm)
Unit height H(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
N2(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
A2(mm)
Width/diameter of fixing hole N(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008250930000 |
0008255220000 |
0008255490000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | T (mm) | H1 (mm) | Customs tariff weight (kg) | L3 (mm) | Unit height H (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | N2 (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | A2 (mm) | Width/diameter of fixing hole N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.40 € | 1 | 5 Days | 35 | 64 | 89 | 1.181 | 63 | 102 | 40 | 18 | 131.5 | 36.5 | 12 | 80 | 30 | 22 | ||
33.74 € | 1 | 5 Days | 50 | 83 | 102 | 1.61 | 85 | 115 | 50 | 20 | 148 | 49 | 16 | 90 | 35 | 29 | ||
49.42 € | 1 | 5 Days | 60 | 102 | 130 | 2.95 | 100 | 146 | 60 | 32 | 186 | 63.5 | 22 | 118 | 44 | 35 |