Manufacturer part number: 372TC-6
Brand: PARKER HANNIFIN
Price: 102.25 €
Delivery time: 5 Days
I.D. d: 9.5 mm
Max. Operating Pressure: 44.5 MPa
Minimum Bending Radius: 120 mm
O.D. D: 21.4 Ø
Nominal width: 3/8 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
372TC-6
Part Number
|
---|
372TC-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.25 € | 1 | 5 Days | 9.5 | 44.5 | 120 | 21.4 | 3/8 | 0.73 | -6 | - | 178 | 25,800 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Outer layer | Highly wear-resistant synthetic rubber in accordance with MSHA specifications | Type | 372TC | Area of application | Highly wear-resistant |
Fitting series | 70 | Customs tariff item number | 40092100 | Pressure classification | High pressure |
Substrate | 3 high-tensile steel wire layers | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |
This page is PARKER Parkrimp No-Skive Hose 372TC, part number 372TC-6.
You can find the detail information about specifications and dimensions on part number 372TC-6.
Configure
Part Number |
---|
372TC-10 |
372TC-12 |
372TC-16 |
372TC-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.66 € | 1 | 5 Days | 15.9 | 35 | 210 | 28.2 | - | 1.09 | -10 | 16 | 140 | 20,000 | ||
142.55 € | 1 | 5 Days | 19.1 | 35 | 260 | 32.2 | - | 1.36 | -12 | 19 | 140 | 20,000 | ||
189.91 € | 1 | 5 Days | 25.4 | 28 | 310 | 39.7 | - | 1.78 | -16 | 25 | 112 | 16,000 | ||
114.45 € | 1 | 5 Days | 12.7 | 41.5 | 160 | 24.6 | - | 0.9 | -8 | 12 | 166 | 24,000 |