Manufacturer part number: R56TC-8
Brand: PARKER HANNIFIN
Price: 163.32 €
Delivery time: 5 Days
I.D. d: 12.7 mm
Minimum Bending Radius: 180 mm
O.D. D: 25.5 Ø
Customs tariff weight: 1.4 kg
Size: -8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R56TC-8
Max. Operating Pressure(MPa) | 56 | Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | ISO 3862-R15 | Outer layer | Highly wear-resistant synthetic rubber in accordance with MSHA specifications |
Type | R56TC | Min. burst pressure (MPa) | 224 | Area of application | Highly wear-resistant, MSHA approval |
Fitting series | V5 | Customs tariff item number | 40092100 | Min. burst pressure (psi) | 32,400 |
Pressure classification | High pressure | Substrate | 4 or 6 spiral layers of high-tensile steel wire | Customs tariff weight per | 1 |
Customs tariff country of origin | IT |
This page is PARKER ParLock Hose R42ST, part number R56TC-8.
You can find the detail information about specifications and dimensions on part number R56TC-8.
Part Number |
---|
R56TC-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
140.32 € | 1 | 5 Days | 9.5 | 130 | 21.8 | 0.95 | -6 | 10 |