HYDAC Pressure Switch EDS 3300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
908175
908176
908180
908363
908536
908828
908835
909354
909549
921985
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure
(bar)
Type code Pressure stage bar Voltage V/Hz Electrical connection Outputs Connection Sealing material

-

1 5 Days 48EDS 3346-3-0016-000-F116DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/4 A DIN 3852 (outer)FPM

729.23 €

1 Quote 48EDS 3348-5-0016-000-F116DC voltage 18 to 35 VDevice plug M12x1, 5-pin2 switching outputs and 1 analog outputG1/4 A DIN 3852 (outer)FPM

-

1 5 Days 18EDS 3348-5-06,0-000-F16DC voltage 18 to 35 VDevice plug M12x1, 5-pin2 switching outputs and 1 analog outputG1/4 A DIN 3852 (outer)FPM

-

1 5 Days 48EDS 3346-1-0016-000-F116DC voltage 9 to 35 VDevice plug M12x1, 4-pin1 switching outputG1/4 A DIN 3852 (outer)FPM

-

1 5 Days 30EDS 3348-5-0010-000-F110DC voltage 18 to 35 VDevice plug M12x1, 5-pin2 switching outputs and 1 analog outputG1/4 A DIN 3852 (outer)FPM

-

1 5 Days 30EDS 3396-1-0010-000-F110DC voltage 9 to 35 VDevice plug M12x1, 4-pin1 switching outputScrew-in hole DIN 3852-G1/4FPM

-

1 5 Days 8EDS 3396-1-02,5-000-F12.5DC voltage 9 to 35 VDevice plug M12x1, 4-pin1 switching outputScrew-in hole DIN 3852-G1/4FPM

-

1 5 Days 3EDS 3396-2-0001-000-F1 (-1..1bar)-DC voltage 9 to 35 VDevice plug M12x1, 4-pin2 switching outputsScrew-in hole DIN 3852-G1/4FPM

-

1 5 Days 30EDS 3346-3-0010-000-E110DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/4 A DIN 3852 (outer)EPDM

-

1 5 Days 30EDS 3316-3-0010-000-E110DC voltage 18 to 35 VDevice plug M12x1, 4-pin1 switching output and 1 analog outputG1/2 B DIN-EN 837 (outer)EPDM

Loading...

  1. 1

Basic information

Customs tariff weight(kg) 0.11 Customs tariff weight unit kg Type EDS 3300
Customs tariff weight per 1 Customs tariff article number 90262020 Customs tariff country of origin DE

Tech Support