Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
394488
Part Number
|
---|
394488 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum operating pressure (bar) | Cartridge valve installation space | Housing material | Customs tariff weight (kg) | Housing connection thread 4 | Surface treatment | Housing connection thread 1 | Type | Housing connection thread 3 | Housing connection thread 2 | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.54 € | 1 | 5 Days | 420 | 08130 | Free cutting steel | 0.699 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | G 3/8 | G 3/8 | 84819000 |
Loading...
Customs tariff weight unit | kg | Sort | Pipe connection housing | Threaded version | IT |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is HYDAC Pipe Connection Housing, part number 394488.
You can find the detail information about specifications and dimensions on part number 394488.
Configure
Basic Attributes
Housing connection thread 4
Maximum operating pressure(bar)
Cartridge valve installation space
Housing material
Customs tariff weight(kg)
Surface treatment
Housing connection thread 1
Type
Housing connection thread 3
Housing connection thread 2
Customs tariff article number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
276842 |
277051 |
277372 |
395234 |
395236 |
395238 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum operating pressure (bar) | Cartridge valve installation space | Housing material | Customs tariff weight (kg) | Housing connection thread 4 | Surface treatment | Housing connection thread 1 | Type | Housing connection thread 3 | Housing connection thread 2 | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.23 € | 1 | 5 Days | 420 | 06020 | Free cutting steel | 0.447 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | - | G 3/8 | 84819000 | ||
293.85 € | 1 | 5 Days | 420 | 16021 | Free cutting steel | 2.614 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G1 | R | G 1/4 | G1 | 84819000 | ||
88.00 € | 1 | 5 Days | 420 | 05220 | Free cutting steel | 0.4 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 3/8 | R | - | G 3/8 | 84819000 | ||
148.77 € | 1 | 5 Days | 420 | 10120 | Free cutting steel | 1.044 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | - | G 1/2 | 84819000 | ||
192.31 € | 1 | 5 Days | 420 | 10121 | Free cutting steel | 1.429 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | G 1/4 | G 1/2 | 84812010 | ||
203.08 € | 1 | 5 Days | 420 | 10130 | Free cutting steel | 0 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | G 1/2 | G 1/2 | 84819000 |