Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
275033 |
275266 |
275276 |
276842 |
277051 |
277372 |
283025 |
3011423 |
3011427 |
3037777 |
3037784 |
3038092 |
3038097 |
394488 |
395234 |
395236 |
395238 |
396489 |
396708 |
560705 |
560919 |
560922 |
8203032496 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum operating pressure (bar) | Cartridge valve installation space | Housing material | Customs tariff weight (kg) | Housing connection thread 4 | Surface treatment | Housing connection thread 1 | Type | Housing connection thread 3 | Housing connection thread 2 | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 420 | 08021 | Free cutting steel | 0.793 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | G 1/4 | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 06020 | Free cutting steel | 0.463 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 20021 | Free cutting steel | 4.812 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G1 1/4 | R | G 1/4 | G1 1/4 | 84819000 | ||
- | 1 | 5 Days | 420 | 06020 | Free cutting steel | 0.447 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 16021 | Free cutting steel | 2.614 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G1 | R | G 1/4 | G1 | 84819000 | ||
- | 1 | 5 Days | 420 | 05220 | Free cutting steel | 0.4 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 3/8 | R | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 08030 | Free cutting steel | 0.769 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | G 3/8 | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 245 | 082 | Aluminum | 0 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 3/8 | FH | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 245 | 083 | Aluminum | 0.25 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 3/8 | FH | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 245 | 102 | Aluminum | 0.195 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 1/2 | FH | - | G 1/2 | 84819000 | ||
- | 1 | 5 Days | 420 | 104 | Free cutting steel | 0 | G 1/2 | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 1/2 | FH | G 1/2 | G 1/2 | 84819000 | ||
- | 1 | 5 Days | 245 | 103 | Aluminum | 0 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 1/2 | FH | G 1/2 | G 1/2 | 84819000 | ||
- | 1 | 5 Days | 245 | 104 | Aluminum | 0.32 | G 1/2 | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 1/2 | FH | G 1/2 | G 1/2 | 84819000 | ||
- | 1 | 5 Days | 420 | 08130 | Free cutting steel | 0.699 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/8 | R | G 3/8 | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 10120 | Free cutting steel | 1.044 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | - | G 1/2 | 84819000 | ||
- | 1 | 5 Days | 420 | 10121 | Free cutting steel | 1.429 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | G 1/4 | G 1/2 | 84812010 | ||
- | 1 | 5 Days | 420 | 10130 | Free cutting steel | 0 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | G 1/2 | G 1/2 | 84819000 | ||
- | 1 | 5 Days | 420 | 12120A | Free cutting steel | 1.421 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/4 | R | - | G 3/4 | 84819000 | ||
- | 1 | 5 Days | 420 | 12120 | Free cutting steel | 1.421 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 3/4 | R | - | G 3/4 | 84819000 | ||
- | 1 | 5 Days | 420 | 12230 | Free cutting steel | 2.379 | - | Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 | G 1/2 | R | G 1/2 | G 3/4 | 84819000 | ||
- | 1 | 5 Days | 420 | 082 | Free cutting steel | 0.4 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 3/8 | FH | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 083 | Free cutting steel | 0.761 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G 3/8 | FH | - | G 3/8 | 84819000 | ||
- | 1 | 5 Days | 420 | 162 | Free cutting steel | 0 | - | Zinc-plated and blue chrome-plated coating EN 12329-Fe//Zn5-8//B/T4 | G1 | FH | - | G1 | 84819000 |
Loading...
Customs tariff weight unit | kg | Sort | Pipe connection housing | Threaded version | IT |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Maximum operating pressure(bar)
Cartridge valve installation space
Housing material
Customs tariff weight(kg)
Housing connection thread 4
Surface treatment
Housing connection thread 1
Type
Housing connection thread 3
Housing connection thread 2
Customs tariff article number
Filter by standard shipping days
Optional Attributes