Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Customs tariff — weight (kg) | Hub diameter H (mm) | Total width L (mm) | Hardened teeth (yes / no) | Pitch circle diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 26 | 58 | 20 | 3.002 | 95 | 40 | No | 158.04 | ||
- | 1 | 5 Days | 28 | 58 | 20 | 3.267 | 95 | 40 | No | 170.13 | ||
- | 1 | 5 Days | 30 | 60 | 20 | 3.509 | 95 | 40 | No | 182.25 | ||
- | 1 | 5 Days | 32 | 64 | 20 | 3.989 | 95 | 40 | No | 194.36 | ||
- | 1 | 5 Days | 36 | 70 | 20 | 4.637 | 100 | 40 | No | 218.58 | ||
- | 1 | 5 Days | 12 | 32 | 14 | 0.653 | 52 | 35 | Yes | 73.61 | ||
- | 1 | 5 Days | 13 | 36 | 14 | 0.799 | 58 | 35 | Yes | 79.59 | ||
- | 1 | 5 Days | 15 | 44 | 14 | 1.149 | 70 | 35 | Yes | 91.63 | ||
- | 1 | 5 Days | 16 | 48 | 16 | 1.319 | 75 | 35 | Yes | 97.65 | ||
- | 1 | 5 Days | 17 | 55 | 16 | 1.498 | 80 | 35 | Yes | 103.67 | ||
- | 1 | 5 Days | 18 | 55 | 16 | 1.668 | 80 | 35 | Yes | 109.71 | ||
- | 1 | 5 Days | 19 | 55 | 16 | 1.668 | 80 | 35 | Yes | 115.75 | ||
- | 1 | 5 Days | 20 | 55 | 16 | 1.768 | 80 | 35 | Yes | 121.78 | ||
- | 1 | 5 Days | 22 | 55 | 20 | 2.372 | 90 | 40 | Yes | 133.86 | ||
- | 1 | 5 Days | 25 | 55 | 20 | 2.702 | 90 | 40 | Yes | 152 |
Loading...
Number of Tracks | 1 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Tooth width(mm) | 11.1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type | Internal width (inch) b1(inch) | 7/16 |
Inner width b1(mm) | 11.75 | Pitch (inch) p(inch) | 3/4 | Type | 12B-1 |
Customs tariff — country of origin | DE | Pitch p(mm) | 19.05 | Hub (yes / no) | Yes |
Configure
Basic Attributes
Number of Teeth(T)
Max. Shaft Bore Dia. dmax(mm)
Min. Shaft Bore Dia. dmin(mm)
Customs tariff — weight(kg)
Hub diameter H(mm)
Total width L(mm)
Hardened teeth (yes / no)
Pitch circle diameter(mm)
Type
Filter by standard shipping days
Optional Attributes