SKF Duplex Sprocket with Hub 5 / 8" × 3 / 8" for 10B-2 Chains

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 10B-2BH15

Part Number
PHS 10B-2BH15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.12 €

1 5 Days

Loading...

  1. 1

Basic information

Number of Teeth(T) 15 Number of Tracks 2 Material Steel
Max. Shaft Bore Dia. dmax(mm) 35 Min. Shaft Bore Dia. dmin(mm) 14 Customs tariff — weight(kg) 0.949
Design European Customs tariff — weight per 1 Tooth width(mm) 8.97
Hub diameter H(mm) 59 Customs tariff — weight unit kg Total width L(mm) 40
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 3/8
Inner width b1(mm) 9.65 Hardened teeth (yes / no) Yes Pitch (inch) p(inch) 5/8
Type 10B-2 Pitch circle diameter(mm) 76.36 Customs tariff — country of origin DE
Pitch p(mm) 15.875 Hub (yes / no) Yes Total width across all teeth(mm) 25.55

This page is SKF Duplex Sprocket with Hub 5 / 8" × 3 / 8" for 10B-2 Chains, part number PHS 10B-2BH15.
You can find the detail information about specifications and dimensions on part number PHS 10B-2BH15.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360