SKF Simplex Sprocket 1 / 2" × 5 / 16" for 08B-1 Chains (Part Numbers)

SKF Simplex Sprocket 1 / 2" × 5 / 16" for 08B-1 Chains
[Specifications]
・Sprocket Shape: Shape A
・Number of Teeth(T): 15-60
・Shaft Bore Dia. D(mm): 10, 16, 20
・Number of Tracks: 1
・Material: Steel
・Surface Treatment: Black oxide coating

[Features]
・Simplex sprocket plate with pilot bore, European standards (EN)
・Sprockets are available in many sizes, to fit a variety of design solutions
・These simplex sprockets have a pilot bore
・ With a comprehensive range, you can easily find the correct sprocket size for your application
・As standard, all sprockets are made from high-quality steels and have a black oxide coating, and sizes up to and including 25 tooth have hardened teeth
・Manufactured according to international global standards
・Made from high-grade steel and carbon steel
・For 08B-1 Chains

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PHS 08B-1A26
PHS 08B-1A27
PHS 08B-1A30
PHS 08B-1A42
PHS 08B-1A45
PHS 08B-1A57
PHS 08B-1A60
PHS 08B-1AH15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Customs tariff — weight
(kg)
Hardened teeth (yes / no) Pitch circle diameter
(mm)

11.26 €

1 5 Days 26160.39No105.36

11.72 €

1 5 Days 27160.43No109.4

15.54 €

1 5 Days 30160.54No121.5

-

1 5 Days 42200.916No169.95

37.25 €

1 5 Days 45200.876No182.07

53.89 €

1 5 Days 57202.065No230.54

60.57 €

1 5 Days 60202.315No242.66

-

1 5 Days 15100.13Yes61.09

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Design European
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84839089
Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 5/16 Inner width b1(mm) 7.75
Pitch (inch) p(inch) 1/2 Type 08B-1 Customs tariff — country of origin DE
Pitch p(mm) 12.7 Hub (yes / no) No

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360