SKF Duplex Sockets with Hub 1" × 17 mm for 16B-2 Chains

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 16B-2BH13

Part Number
PHS 16B-2BH13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Number of Teeth(T) 13 Number of Tracks 2 Material Steel
Max. Shaft Bore Dia. dmax(mm) 48 Min. Shaft Bore Dia. dmin(mm) 20 Customs tariff — weight(kg) 3.137
Design European Customs tariff — weight per 1 Tooth width(mm) 15.83
Hub diameter H(mm) 80 Customs tariff — weight unit kg Total width L(mm) 70
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Inner width b1(mm) 17
Hardened teeth (yes / no) Yes Pitch (inch) p(inch) 1 Type 16B-2
Pitch circle diameter(mm) 106.12 Customs tariff — country of origin DE Pitch p(mm) 25.4
Hub (yes / no) Yes Total width across all teeth(mm) 47.71

This page is SKF Duplex Sockets with Hub 1" × 17 mm for 16B-2 Chains, part number PHS 16B-2BH13.
You can find the detail information about specifications and dimensions on part number PHS 16B-2BH13.

Tech Support