SKF Simplex 5 / 8" × 3 / 8" Sprocket for 10B-1 Chains (PHS 10B-1B28)

SKF Simplex 5 / 8" × 3 / 8" Sprocket for 10B-1 Chains PHS 10B-1B28

Product Details:

Manufacturer part number: PHS 10B-1B28

Brand: SKF

Price: 40.98

Delivery time: 5 Days


Technical Data:

Number of Teeth: 28 T

Max. Shaft Bore Dia. dmax: 55 mm

Min. Shaft Bore Dia. dmin: 20 mm

Customs tariff — weight: 2.18 kg

Hub diameter H: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 10B-1B28

Part Number
PHS 10B-1B28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)

40.98 €

1 5 Days 2855202.189035No141.78

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Design European
Customs tariff — weight per 1 Tooth width(mm) 9.17 Customs tariff — weight unit kg
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 3/8
Inner width b1(mm) 9.65 Pitch (inch) p(inch) 5/8 Type 10B-1
Customs tariff — country of origin DE Pitch p(mm) 15.875 Hub (yes / no) Yes

This page is SKF Simplex 5 / 8" × 3 / 8" Sprocket for 10B-1 Chains, part number PHS 10B-1B28.
You can find the detail information about specifications and dimensions on part number PHS 10B-1B28.

Variation of this product

Part Number
PHS 10B-1B27
PHS 10B-1B30
PHS 10B-1B32
PHS 10B-1BH10
PHS 10B-1BH13
PHS 10B-1BH14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)

37.51 €

1 5 Days 2755201.968535No136.75

44.15 €

1 5 Days 3058202.339035No151.87

49.83 €

1 5 Days 3258202.659535No161.95

10.91 €

1 5 Days 1018100.2033525Yes51.37

13.37 €

1 5 Days 1328120.4434730Yes66.32

14.11 €

1 5 Days 1432120.5435230Yes71.34

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360