SKF Simplex Sprocket with Hub 1 / 2" × 5 / 16" for 08B-1 Chains (PHS 08B-1B26)

SKF Simplex Sprocket with Hub 1 / 2" × 5 / 16" for 08B-1 Chains PHS 08B-1B26

Product Details:

Manufacturer part number: PHS 08B-1B26

Brand: SKF

Price: 21.02

Delivery time: 5 Days


Technical Data:

Number of Teeth: 26 T

Max. Shaft Bore Dia. dmax: 46 mm

Min. Shaft Bore Dia. dmin: 16 mm

Customs tariff — weight: 1.028 kg

Hub diameter H: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 08B-1B26

Part Number
PHS 08B-1B26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)

21.02 €

1 5 Days 2646161.0287030No105.36

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Design European
Customs tariff — weight per 1 Tooth width(mm) 7.37 Customs tariff — weight unit kg
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 5/16
Inner width b1(mm) 7.75 Pitch (inch) p(inch) 1/2 Type 08B-1
Customs tariff — country of origin DE Pitch p(mm) 12.7 Hub (yes / no) Yes

This page is SKF Simplex Sprocket with Hub 1 / 2" × 5 / 16" for 08B-1 Chains, part number PHS 08B-1B26.
You can find the detail information about specifications and dimensions on part number PHS 08B-1B26.

Variation of this product

Part Number
PHS 08B-1B27
PHS 08B-1B28
PHS 08B-1B30
PHS 08B-1B32
PHS 08B-1B34
PHS 08B-1B36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)

21.72 €

1 5 Days 2746161.0687030No109.4

22.65 €

1 5 Days 2846161.1087030No113.42

27.35 €

1 5 Days 3046161.3988030No121.5

32.63 €

1 5 Days 3246161.7289030No129.56

34.25 €

1 5 Days 3446161.789030No137.64

40.42 €

1 5 Days 3650162.129035No145.72

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360