INA Cam Followers without Eccentric, Full Needles (0000324500000)

INA Cam Followers without Eccentric, Full Needles 0000324500000

Product Details:

Manufacturer part number: 0000324500000

Brand: INA

Price: 32.00

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 19 φ

Inner Diameter: 8 mm

Basic Load Rating Dynamic Rating: 5.4 kN

Basic Load Rating Static Rating: 8 kN

Allowable Rotational Speed: 3100 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000324500000

Part Number
0000324500000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Temperature resistant up to
(°C)
Max. inner ring width B1
(mm)
Designator cover / seal Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Outer surface design Thread Customs tariff — weight
(kg)
Product code
-

32.00 €

1 5 Days 1985.48310020R=50014012.2Split gasket321.1711StandardSphericalM80.03-

Loading...

  1. 1

Basic information

Design Cam follower Temperature resistant from(°C) -30 Eccentric (yes / no) No
Number of rows 1 Hexagon socket (yes / no) Yes Can be relubricated (yes / no) Yes
Axial guidance (yes / no) Yes Lubricating nipple (yes / no) Yes Model series KRV..
Full needle (yes / no) Yes Roller shape Needle Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84824000 Customs tariff — country of origin DE

This page is INA Cam Followers without Eccentric, Full Needles, part number 0000324500000.
You can find the detail information about specifications and dimensions on part number 0000324500000.

Variation of this product

Part Number
0000323360000
0055916600000
0055917670000
0055917910000
0055918130000
0055918210000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Temperature resistant up to
(°C)
Max. inner ring width B1
(mm)
Designator cover / seal Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Outer surface design Thread Customs tariff — weight
(kg)
Product code
-

30.88 €

1 5 Days 1664.96.6380016R=50014012.2Split gasket280.9511StandardSphericalM60.019-

62.98 €

1 5 Days 401814.726.5140036.5Improved INA section10021.6Axial slide ring on both sides581.420PPSphericalM18x1.50.202KRV40-PP

45.29 €

1 5 Days 30129.514.9210025Improved INA section10015.2Axial slide ring on both sides402.0514PPSphericalM12x1,50.092KRV30-PP

48.38 €

1 5 Days 32121016.1210025Improved INA section10015.2Axial slide ring on both sides402.214PPSphericalM12x1,50.111KRV32-PP

54.28 €

1 5 Days 351612.623.1160032.5Improved INA section10019.6Axial slide ring on both sides523.218PPSphericalM16x1,50.165KRV35-PP
-

59.71 €

1 5 Days 351612.623.1160032.5Improved INA section10019.6Axial slide ring on both sides523.218PPCylindricalM16x1,50.159-

Tech Support