INA Cam Followers without Eccentric, Full Rollers (0095962400000)

INA Cam Followers without Eccentric, Full Rollers 0095962400000

Product Details:

Manufacturer part number: 0095962400000

Brand: INA

Price: 167.03

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 80 φ

Inner Diameter: 30 mm

Basic Load Rating Dynamic Rating: 69 kN

Basic Load Rating Static Rating: 104 kN

Allowable Rotational Speed: 1800 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0095962400000

Part Number
0095962400000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Max. inner ring width B1
(mm)
Total length B
(mm)
Eccentric (yes / no) Fatigue limit load Pu
(kN)
Width C
(mm)
Maximum radial load, static
(kN)
Outer surface design Thread Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Product code

167.03 €

1 5 Days 803069104180063Improved INA section37100No14.13595SphericalM30x1.547.51.64NUKR80

Loading...

  1. 1

Basic information

Design Cam follower Temperature resistant from(°C) -30 Temperature resistant up to(°C) 140
Designator cover / seal Labyrinth gasket Number of rows 2 Hexagon socket (yes / no) Yes
Marking cover / seal Standard Can be relubricated (yes / no) Yes Axial guidance (yes / no) Yes
Lubricating nipple (yes / no) Yes Model series NUKR.. Full needle (yes / no) Yes
Roller shape Roller Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84825000 Customs tariff — country of origin DE

This page is INA Cam Followers without Eccentric, Full Rollers, part number 0095962400000.
You can find the detail information about specifications and dimensions on part number 0095962400000.

Variation of this product

Part Number
0095961780000
0095961860000
0095961940000
0095962590000
0097723670000
0097829580000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Outer surface designation Max. inner ring width B1
(mm)
Total length B
(mm)
Eccentric (yes / no) Fatigue limit load Pu
(kN)
Width C
(mm)
Maximum radial load, static
(kN)
Outer surface design Thread Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Product code

57.08 €

1 5 Days 351615.318.7650029.5Improved INA section22.652No2.431816.8SphericalM16x1,58.50.159NUKR35

68.12 €

1 5 Days 401618.724.9550036.5Improved INA section21.658No3.152024.9SphericalM18x1.5130.239NUKR40

88.06 €

1 5 Days 472028.537.5420040.5-25.666No4.852432.5SphericalM20x1,516.20.378NUKR47

196.98 €

1 5 Days 903078123180063Improved INA section37100No16.735123SphericalM30x1.5761.945NUKR90
-

62.69 €

1 5 Days 351615.318.7650029.5-22.652No2.431816.8CylindricalM16x1,58.50.162-
-

97.31 €

1 5 Days 472028.537.5420040.5-25.666No4.852432.5CylindricalM20x1,516.20.379-

Tech Support