PARKER Parkrimp No-Skive Fitting 13770 (13770-10-8-SM)

PARKER Parkrimp No-Skive Fitting 13770 13770-10-8-SM

Product Details:

Manufacturer part number: 13770-10-8-SM

Brand: PARKER HANNIFIN

Price: 100.74

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 78 mm

Customs tariff weight: 0.239 kg

Thread or tube size: -10

W: 27


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13770-10-8-SM

Part Number
13770-10-8-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

100.74 €

1 5 Days 12780.239-10277/8x144335-0817

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO 12151-5-SWE 45° Common name DKJ 45°
Description of connection type JIC - 37° - Sealing cone with union nut - 45° elbow Connection type 37 Fitting series 70
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 13770, part number 13770-10-8-SM.
You can find the detail information about specifications and dimensions on part number 13770-10-8-SM.

Variation of this product

Part Number
13770-12-10-SM
13770-12-12-SM
13770-16-16-SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

102.51 €

1 5 Days 16880.206-12321-1/16x124835-1021

137.11 €

1 5 Days 19910.322-12321-1/16x125235-1220

169.95 €

1 5 Days 251110.572-16411-5/16x126628-1624

Tech Support