INA Support Roller without Axial Guide or Inner Ring (0000536430000)

INA Support Roller without Axial Guide or Inner Ring 0000536430000

Product Details:

Manufacturer part number: 0000536430000

Brand: INA

Price: 42.77

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 47 φ

Width: 16 mm

Inner Diameter: 20 mm

Basic Load Rating Dynamic Rating: 16.1 kN

Basic Load Rating Static Rating: 21.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000536430000

Part Number
0000536430000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Outer surface designation Temperature resistant up to
(°C)
Fatigue limit load Pu
(kN)
Width C
(mm)
Outer surface design Customs tariff — weight
(kg)
Product code
-

42.77 €

1 5 Days 47162016.121.72400-1403.0515.8Cylindrical0.152-

Loading...

  1. 1

Basic information

Design Support roller Temperature resistant from(°C) -30 Bore shape Cylindrical
Number of rows 1 Marking cover / seal None Can be relubricated (yes / no) Yes
Axial guidance (yes / no) No Lubricating nipple (yes / no) No Model series STO..
Full needle (yes / no) No Roller shape Needle Accuracy class PN
Cage material Steel Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84824000 Customs tariff — country of origin DE

This page is INA Support Roller without Axial Guide or Inner Ring, part number 0000536430000.
You can find the detail information about specifications and dimensions on part number 0000536430000.

Variation of this product

Part Number
0000536270000
0000536350000
0000536510000
0000536780000
0000540890000
0000540970000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Outer surface designation Temperature resistant up to
(°C)
Fatigue limit load Pu
(kN)
Width C
(mm)
Outer surface design Customs tariff — weight
(kg)
Product code
-

33.00 €

1 5 Days 3012108.49.35500-1401.3711.8Cylindrical0.051-
-

36.66 €

1 5 Days 3512159.110.93300-1401.6411.8Cylindrical0.063-
-

34.71 €

1 5 Days 321212910.34500-1401.5311.8Cylindrical0.056-
-

39.15 €

1 5 Days 40161714.217.92800-1402.5515.8Cylindrical0.113-

30.00 €

1 5 Days 3010108.49.310000R=5001401.3711.8Spherical0.051STO10

31.58 €

1 5 Days 321212910.34500R=5001401.5311.8Spherical0.056STO12

Tech Support