Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11773-12-12 |
11773-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Customs tariff item number | Hose fitting size | Customs tariff country of origin | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.71 € | 1 | 5 Days | 19 | 119 | 0 | -12 | 71 | 73079980 | -12 | US | 38 | 3/4 | 27 | ||
206.35 € | 1 | 5 Days | 25 | 127 | 610.65 | -16 | 77 | 73269098 | -16 | DE | 45 | 1 | 32 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3 - E45 - L | Common name | SFL 45° / 3,000 psi | Description of connection type | ISO 6162-1 - flange - standard version - 45° elbow |
Connection type | 17 | Fitting series | 73 | Operating pressure Mpa | 35 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Configure