PARKER ParLock Fitting K4AV4 (K4AV4-24-24)

PARKER ParLock Fitting K4AV4 K4AV4-24-24

Product Details:

Manufacturer part number: K4AV4-24-24

Brand: PARKER HANNIFIN

Price: 184.08

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 40 mm

A: 190 mm

Customs tariff weight: 0.892 kg

Thread or tube size: -24

B: 97 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K4AV4-24-24

Part Number
K4AV4-24-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

184.08 €

1 5 Days 401900.892-2497-24601 1/2

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Description of connection type ISO 6162-1 - 5,000 psi - standard design (5,000 psi) Connection type 4A Fitting series V4
Customs tariff item number 73269098 Operating pressure Mpa 35 Customs tariff weight per 1
Fitting ParLock fitting Customs tariff country of origin DE

This page is PARKER ParLock Fitting K4AV4, part number K4AV4-24-24.
You can find the detail information about specifications and dimensions on part number K4AV4-24-24.

Variation of this product

Part Number
K4AV4-20-20
K4AV4-24-20
K4AV4-32-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size

136.72 €

1 5 Days 311600.606-2072-20511 1/4

174.00 €

1 5 Days 311260.549-2438.7-20601 1/2

335.57 €

1 5 Days 511891.434-3292-32712

Tech Support