PARKER Parkrimp No-Skive Fitting 19270 (19270-8-8)

PARKER Parkrimp No-Skive Fitting 19270 19270-8-8

Product Details:

Manufacturer part number: 19270-8-8

Brand: PARKER HANNIFIN

Price: 39.65

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 57 mm

Customs tariff weight: 0.29 kg

Thread or tube size: -08

W: 27


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19270-8-8

Part Number
19270-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

39.65 €

1 5 Days 12570.29-08272243-081/2x14

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS5200-A Common name DKR Description of connection type Sealing head with BSP union nut
Connection type 92 Fitting series 70 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 19270, part number 19270-8-8.
You can find the detail information about specifications and dimensions on part number 19270-8-8.

Variation of this product

Part Number
19270-12-10
19270-12-12
19270-16-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

56.80 €

1 5 Days 16610.346-12322242-103/4x14

64.15 €

1 5 Days 19610.402-12322242-123/4x14

115.11 €

1 5 Days 25720.723-16412542-161x11

Tech Support