PARKER ParLock Fitting K92V4 (K92V4-16-16)

PARKER ParLock Fitting K92V4 K92V4-16-16

Product Details:

Manufacturer part number: K92V4-16-16

Brand: PARKER HANNIFIN

Price: 119.74

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 25 mm

A: 105 mm

Customs tariff weight: 0.377 kg

Thread or tube size: -16

W: 41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K92V4-16-16

Part Number
K92V4-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

119.74 €

1 5 Days 251050.377-16413242-161x11

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS5200-A Common name DKR Description of connection type Sealing head with BSP union nut
Connection type 92 Fitting series V4 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting ParLock fitting Customs tariff country of origin DE

This page is PARKER ParLock Fitting K92V4, part number K92V4-16-16.
You can find the detail information about specifications and dimensions on part number K92V4-16-16.

Variation of this product

Part Number
K92V4-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

141.54 €

1 5 Days 311180.628-20503035-201-1/4x11

Tech Support