PARKER Push-Lok Fitting 3CF82 (3CF82-8-4)

PARKER Push-Lok Fitting 3CF82 3CF82-8-4

Product Details:

Manufacturer part number: 3CF82-8-4

Brand: PARKER HANNIFIN

Price: 89.55

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 41 mm

Customs tariff weight: 0.037 kg

Thread or tube size: -08

W: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3CF82-8-4

Part Number
3CF82-8-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

89.55 €

1 5 Days 6410.037-081723-0429M14x1.58

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-L Common name DKOL 90° Description of connection type Taper with union nut and O-ring - light series - 90° elbow
Connection type CF Fitting series 82 Customs tariff item number 73269098
Operating pressure Mpa 24 Customs tariff weight per 1 Fitting Push-Lok fitting
Customs tariff country of origin DE

This page is PARKER Push-Lok Fitting 3CF82, part number 3CF82-8-4.
You can find the detail information about specifications and dimensions on part number 3CF82-8-4.

Variation of this product

Part Number
3CF82-10-6
3CF82-12-6
3CF82-15-8
3CF82-22-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

71.14 €

1 5 Days 10490.057-101927-0635M16x1.510

47.89 €

1 92 Days 10490.069-122227-0635M18x1.512

81.05 €

1 5 Days 12600.117-152734-0841M22x1.515

102.85 €

1 5 Days 19880.084-223652-1255M30x222

Tech Support