Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1B548-12-12
Nominal Dia.(mm) | 19 | A(mm) | 44 | Customs tariff weight(kg) | 0.275 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -12 |
Connection group | BSP | W | 32 | B(mm) | 18 |
Description of connection type | Sealing collar with BSP union nut - (flat seat) | Connection type | B5 | Fitting series | 48 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Hose fitting size | -12 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
Thread diameter BSP | 3/4x14 |
This page is PARKER Parkrimp No-Skive Fitting 1B548, part number 1B548-12-12.
You can find the detail information about specifications and dimensions on part number 1B548-12-12.