PARKER Parkrimp No-Skive Fitting 10346 (10346-8-6)

PARKER Parkrimp No-Skive Fitting 10346 10346-8-6

Product Details:

Manufacturer part number: 10346-8-6

Brand: PARKER HANNIFIN

Price: 23.00

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 10 mm

A: 53 mm

Customs tariff weight: 0.109 kg

Thread or tube size: -08

H: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10346-8-6

Part Number
10346-8-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

23.00 €

1 5 Days 10530.109-08223/4x163035-06

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Norm ISO12151-5-S Common name AGJ Description of connection type Threaded pin SAE (JIC) 37°
Connection type 03 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 10346, part number 10346-8-6.
You can find the detail information about specifications and dimensions on part number 10346-8-6.

Variation of this product

Part Number
10346-10-8
10346-12-12
10346-16-12
10346-16-16
10346-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

28.51 €

1 5 Days 12560.164-10247/8x143235-08

51.06 €

1 5 Days 19680.223-12271-1/16x124235-12

73.37 €

1 5 Days 19640.202-16361-5/16x123828-12

84.89 €

1 5 Days 25760.31-16361-5/16x124628-16

18.88 €

1 5 Days 10560.101-06199/16x183135-06

Tech Support