Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11C73-25-12 |
11C73-30-16 |
11C73-38-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Hose fitting size | E (mm) | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 101 | 0.604 | -25 | 46 | 53 | -12 | 59 | M36x2 | 25 | ||
- | 1 | 5 Days | 25 | 122 | 0.799 | -30 | 50 | 71 | -16 | 73 | M42x2 | 30 | ||
- | 1 | 5 Days | 31 | 151 | 1.547 | -38 | 60 | 87 | -20 | 78 | M52x2 | 38 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWE-S | Common name | DKOS 90° | Description of connection type | Taper with union nut - O-ring - heavy series - 90° elbow |
Connection type | 1C | Fitting series | 73 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |