Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13V48-8-6 |
13V48-10-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | Thread diameter UNF | B (mm) | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.00 € | 1 | 5 Days | 10 | 67 | 0.141 | -08 | 22 | 3/4x16 | 44 | -06 | 15 | ||
54.05 € | 1 | 5 Days | 12 | 70 | 0.208 | -10 | 27 | 7/8x14 | 46 | -08 | 16 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Common name | DKJ 45° | Description of connection type | JIC 37°/SAE 45° sealing cone with union nut - 45° elbow | Connection type | 3V |
Fitting series | 48 | Customs tariff item number | 73269098 | Operating pressure Mpa | 35 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |