Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1D273-25-12 |
1D273-30-16 |
1D273-38-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.80 € | 1 | 5 Days | 19 | 86 | 0.367 | -25 | 36 | 38 | -12 | M36x2 | 25 | ||
132.95 € | 1 | 5 Days | 25 | 94 | 0.544 | -30 | 46 | 42 | -16 | M42x2 | 30 | ||
220.32 € | 1 | 5 Days | 31 | 112 | 1.119 | -38 | 55 | 46 | -20 | M52x2 | 38 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | 12151-2-S-S | Common name | CES | Description of connection type | Threaded pin - heavy series ISO |
Connection type | D2 | Fitting series | 73 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |