PARKER Parkrimp No-Skive Fitting 1C943 (1C943-12-6)

PARKER Parkrimp No-Skive Fitting 1C943 1C943-12-6

Product Details:

Manufacturer part number: 1C943-12-6

Brand: PARKER HANNIFIN

Price: 20.22

Delivery time: 3 Days


Technical Data:

Nominal Dia.: 10 mm

A: 52 mm

Customs tariff weight: 0.169 kg

Thread or tube size: -12

W: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1C943-12-6

Part Number
1C943-12-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

20.22 €

1 3 Days 10520.169-12242263-06M20x1.512

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWS-S Common name DKOS Description of connection type Taper with union nut and O-ring - heavy series
Connection type C9 Fitting series 43 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1C943, part number 1C943-12-6.
You can find the detail information about specifications and dimensions on part number 1C943-12-6.

Variation of this product

Part Number
1C943-10-6
1C943-16-8
1C943-20-10
1C943-20-12
1C943-25-12
1C943-30-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter metric Tube O.D.

33.57 €

1 72 Days 10500.154-10222163-06M18x1.510

25.89 €

1 3 Days 12590.35-16302442-08M24x1.516

38.63 €

1 3 Days 16660.237-20362742-10M30x220

84.42 €

1 72 Days 19660.259-20362742-12M30x220

72.58 €

1 72 Days 19680.699-25462842-12M36x225

100.34 €

1 72 Days 25800.546-30503342-16M42x230

Tech Support