PARKER Parkrimp No-Skive Fitting 14F77 (14F77-20-20)

PARKER Parkrimp No-Skive Fitting 14F77 14F77-20-20

Product Details:

Manufacturer part number: 14F77-20-20

Brand: PARKER HANNIFIN

Price: 234.37

Delivery time: 3 Days


Technical Data:

Nominal Dia.: 31 mm

A: 162 mm

Thread or tube size: -20

B: 99 mm

Customs tariff item number: 73269098


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14F77-20-20

Part Number
14F77-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Thread or tube size B
(mm)
Customs tariff item number Hose fitting size F
(mm)
Imperial flange size E
(mm)

234.37 €

1 3 Days 31162-209973269098-20511 1/438

Loading...

  1. 1

Basic information

Customs tariff weight(kg) 0 Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free
Connection group Flange Description of connection type ISO 6162-1 - 5,000 psi - standard design - 45° elbow (5,000 psi) Connection type 4F
Fitting series 77 Operating pressure Mpa 35 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 14F77, part number 14F77-20-20.
You can find the detail information about specifications and dimensions on part number 14F77-20-20.

Variation of this product

Part Number
14F77-32-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Thread or tube size B
(mm)
Customs tariff item number Hose fitting size F
(mm)
Imperial flange size E
(mm)

695.26 €

1 23 Days 51211-3213473079290-3271256

Tech Support