PARKER Parkrimp No-Skive Fitting 1CF48 (1CF48-6-4)

PARKER Parkrimp No-Skive Fitting 1CF48 1CF48-6-4

Product Details:

Manufacturer part number: 1CF48-6-4

Brand: PARKER HANNIFIN

Price: 42.14

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 6 mm

A: 57 mm

Customs tariff weight: 0.098 kg

Thread or tube size: -06

W: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CF48-6-4

Part Number
1CF48-6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

42.14 €

1 5 Days 6570.098-06143331.5-0433M12x1.56

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-L Common name DKOL 90° Description of connection type Taper with union nut and O-ring - light series - 90° elbow
Connection type CF Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1CF48, part number 1CF48-6-4.
You can find the detail information about specifications and dimensions on part number 1CF48-6-4.

Variation of this product

Part Number
1CF48-10-6
1CF48-12-4
1CF48-12-5
1CF48-12-6
1CF48-8-4
1CF48-8-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

35.09 €

1 5 Days 10600.143-10193740-0637M16x1.510

59.15 €

1 5 Days 6530.087-12222635-0429M18x1.512

39.75 €

1 5 Days 8610.139-12223735-0530M18x1.512

29.91 €

1 5 Days 10580.075-12223535-0636M18x1.512

27.00 €

1 5 Days 6510.084-08172842.5-0429M14x1.58

52.28 €

1 5 Days 8620.075-08173842.5-0534M14x1.58

Tech Support